WBP_PFBRCGYA_PRODIMAGE
WBP_PFBRCGYA_PRODIMAGE

Non-Metallic Replacement Cover, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PFBRCGYA

Non-Metallic Replacement Cover

  • Top Service Fitting with Prewired 20A Duplex Receptacle
  • 2-Installed Cat 6 Hubbell Xcelerator Jacks
  • Non-metallic Cover with Painted Aluminum Flange

Product details

General

Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Gray
Item Type
3" Fire-Rated Poke Through Component
Knockouts
Duplex Flip Covers and (2) 1/2" Diameter Holes for Low Voltage Wiring
Material - Mounting Hardware
Mounting Hardware Included
Number Of Outlets
(1) Duplex Opening and (2) 1/2" Diameter Holes for Low Voltage Wiring
UPC
783585342559

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity
10
Pallet Quantity
1320

Resources and downloads