WBP_frf3gy_PRODIMAGE
WBP_frf3gy_PRODIMAGE

Flush Furniture Feed Series, 3 Service, Cover Flange, Brass Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FRF3GY

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Furniture Feed Series, 3 Service, Cover Flange, Brass

Standard Product

Product details

General

Application
  • Three Service Furniture Flange and Cover
Color
  • Gray
Construction
Fabricated
Cover Type
Furniture Feed
EU RoHS Indicator
No
Finish Type
Gray
Item Type
3" Fire-Rated Poke-Through Component
Material
Aluminum
Material - Mounting Hardware
Mounting Hardware Included
Number Of Outlets
(1) 3/4" & (2) 1/2" Threaded Hub Hub 3 Service
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Electrical - Fire Rating - For use in 1, 1 1/2, or 2 hour rated unprotected reinforced floors
  • Electrical - UL Installation - Min. of 2 feet on centers and not more than one unit per 65 sq. ft. of floor area
  • Mechanical - Wiring Capacity - Six #12 AWG and two #10 AWG type THHN wires
Style
Cover Flanges
Type
  • Service Fittings
  • Service Fittings
UPC
783585395685

Dimensions

Display Size
Standard Sized Product

Conductor Related

Cable Entry
Threaded Hubs

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity
10

Resources and downloads