text.skipToContent text.skipToNavigation

S1R10CENTERDIV

by Hubbell Premise Wiring 

Catalog ID: S1R10CENTERDIV

Fire Rated Poke Throughs, Recessed 10" Series, Accessories, Center Divider

  • Center Divider
  • Steel Construction
  • Provides Barrier Between Services
  • For use with Non-NEMA Center Sub Plates Only

Standard Product

Product Details

General

Accessory Type Divider
Application Replacement Center Divider
Application - For Use On Concrete
Color White
Construction Fabricated
Construction Material - Main 10 Meunt
EU RoHS Indicator Contact Manufacturer
Finish Type Natural
Item Type 10" Recessed Fire-Rated Poke-Through Components
Material Galvanized Steel
Mounting Type Screw Mount
Size Standard Sized Product
Style Accessories
Sub Brand SystemOne Recessed
Type 10" Recessed Rated Poke Through Accessories
UPC 783585548111

Conductor Related

Cable Entry Through Cover

Certifications and Compliance

Industry Standard(s) UL 514A

Logistics

Carton Quantity 50

Resources/Downloads