WBP_NSOKPS_PRODIMAGE
WBP_NSOKPS_PRODIMAGE
WBP_NSOKPS_alt-1_PRODIMAGE
WBP_NSOKPS_alt_PRODIMAGE

netSELECT Cabinet, Power Kit, 15A 120V AC, Duplex Surge

Brand:

Hubbell Premise Wiring

Catalog ID:

NSOKPS

NetSELECT Cabinet, Power Kit, 15A 120V AC, Duplex Surge

Standard Product

Product details

General

Accessory Type
Power Kits
Application - For Use On
Audio Video
EU RoHS Indicator
No
Item Type
Small Network Enclosure
OEM Brand Name
Hubbell Premise Wiring
Series
FPTV
Size
2-Gang;4-Gang
Type
Power Kits
UPC
883778500312

Dimensions

Width
5.5 in

Certifications And Compliance

Industry Standard(s)
UL and cUL Listed