Wall/Ceiling
21 Products
4-11/16 in. Square Cover, 2-Device, 1-1/4 in. Raised
By Hubbell Premise Wiring
Catalog ID: HBL820
4-11/16 in. Square Cover, 2-Device, 1-1/4 in. Raised
COVER,FPTV,4GANG,SCREW-ON,WH
By Hubbell Premise Wiring
Catalog ID: NSAV12C
COVER,FPTV,4GANG,SCREW-ON,WH
Enclosures, FPTV, 4-Gang, Metallic, White
By Hubbell Premise Wiring
Catalog ID: NSAV124M
Enclosures, FPTV, 4-Gang, Metallic,White
FPTV Enclosure, 2-Gang, White
By Hubbell Premise Wiring
Catalog ID: NSAV62M
FPTV Enclosure, 2-Gang, White
FPTV Enclosure, Screw On Cover, White
By Hubbell Premise Wiring
Catalog ID: NSAV6C
FPTV Enclosure, Screw On Cover, White
netSELECT Cabinet, Power Kit, 15A 120V AC, Duplex Surge
By Hubbell Premise Wiring
Catalog ID: NSOKPS
netSELECT Cabinet, Power Kit, 15A 120V AC, Duplex Surge
netSELECT Cabinet, Power Kit, 15A 120V AC, Tamper Resistant Duplex
By Hubbell Premise Wiring
Catalog ID: NSOKPTR
netSELECT Cabinet, Power Kit, 15A 120V AC,Tamper Resistant Duplex
Premise Wiring Products, Recessed AV Ceiling Box, White
By Hubbell Premise Wiring
Catalog ID: AVCE1H
Premise Wiring Products, Recessed AV Ceiling Box, White
Wall Boxes, Data Box, 2-Gang, 3.25" Depth
By Hubbell Premise Wiring
Catalog ID: HBL260
Wall Boxes, Data Box, 2-Gang, 3.25" Depth
Wall Boxes, Data Box, 3-Gang, Large Data Box, 3.25" Deep, With Mounting Bracket
By Hubbell Premise Wiring
Catalog ID: HBL263
Wall Boxes, Data Box, 3-Gang, Large Data Box, 3.25" Deep, With Mounting Bracket
Wall Boxes, Data Box, Gangable, 2- Gang, 4" Depth, 2" KOs
By Hubbell Premise Wiring
Catalog ID: HBL985
Wall Boxes, Data Box, Gangable, 2- Gang, 4" Depth, 2" KOs
Wall Boxes, Data Box, Gangable, 3- Gang, 4" Depth, 2" KOs
By Hubbell Premise Wiring
Catalog ID: HBL986
Wall Boxes, Data Box, Gangable, 3- Gang, 4" Depth, 2" KOs
Wall Boxes, Data Box, Gangable, Low Voltage Partition
By Hubbell Premise Wiring
Catalog ID: HBL989
Wall Boxes, Data Box, Gangable, Low Voltage Partition
Wall Boxes, Data Box, Gangable, Low Voltage Partition, Pass-thru Capability
By Hubbell Premise Wiring
Catalog ID: HBL989AVD
Wall Boxes, Data Box, Gangable, Low Voltage Partition, Pass-thru Capability
Wall Boxes, Data Box, Mud Ring, 2-Gang, 4 11/16", 1" Depth
By Hubbell Premise Wiring
Catalog ID: HBL819
Wall Boxes, Data Box, Mud Ring, 2-Gang, 4 11/16", 1" Depth
Wall Boxes, Data Box, Mud Ring, 2-Gang, 4 11/16", 3/4" Depth
By Hubbell Premise Wiring
Catalog ID: HBL840
Wall Boxes, Data Box, Mud Ring, 2-Gang, 4 11/16", 3/4" Depth
Wall Boxes, Data Box, Mud Ring, 2-Gang, 4 11/16", 5/8" Depth
By Hubbell Premise Wiring
Catalog ID: HBL818
Wall Boxes, Data Box, Mud Ring, 2-Gang, 4 11/16", 5/8" Depth
Wall Boxes, Data Box, Mud Ring, 3-Gang, 1 1/4" Depth
By Hubbell Premise Wiring
Catalog ID: HBL794
Wall Boxes, Data Box, Mud Ring, 3-Gang, 1 1/4" Depth
Wall Boxes, Data Box, Mud Ring, 3-Gang, 1/2" Depth
By Hubbell Premise Wiring
Catalog ID: HBL792
Wall Boxes, Data Box, Mud Ring, 3-Gang, 1/2" Depth
Wall Boxes, Data Box, Mud Ring, 3-Gang, 5/8" Depth
By Hubbell Premise Wiring
Catalog ID: HBL793
Wall Boxes, Data Box, Mud Ring, 3-Gang, 5/8" Depth
Wall Boxes, Data Boxes, Low Voltage Partition, Pass-thru Capability
By Hubbell Premise Wiring
Catalog ID: HBL981AVD
Wall Boxes, Data Boxes, Low Voltage Partition, Pass-thru Capability