text.skipToContent text.skipToNavigation

PR0360

By Hubbell Premise Wiring 

Catalog ID: PR0360

By Hubbell Premise Wiring
Catalog ID:  PR0360
Cabinet Components, Power Strip, 19" Rack Mount, 3 Rear Outlets, IEC320-C19 Plug, 60A/250V, Adjustable
Add to List

More Options

Where to Buy

Product Details

General

Item Type Horizontal Power Strip
UPC 662620854946

Electrical Ratings

Amperage Rating 60 A
Current / Amperage Rating 60 A
Voltage Rating 250 V
Voltage Rating Description 250 V

Resources and Downloads