text.skipToContent text.skipToNavigation

PR20620TL

by Hubbell Premise Wiring 

Catalog ID: PR20620TL

Vertical Power Strip, Front MountedReceptacles, 20A 125V, 10' Power Cord, With NEMA 5-20P Plug, 20) NEMA 5-20R Receptacles

Product Details

General

Item Type Vertical Power Strip
Material Steel, Cold Rolled
Material - Mounting Hardware Brackets Included
Number Of Outlets 20
Receptacle Type NEMA 5-20R
UPC 662620227351

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Voltage Rating 120 V
Voltage Rating Description 120 V

Resources/Downloads