text.skipToContent text.skipToNavigation

PR24

by Hubbell Premise Wiring 

Catalog ID: PR24

Cabinet Components, Power Strip, Vertical, 24 Outlets, 30/24A-250V, IEC320C-13, NEMA L6-30P, 1 Circuit

Product Details

General

Item Type Vertical Power Strip
Material Steel, Cold Rolled
Material - Mounting Hardware Brackets Included
Number Of Outlets 24
Receptacle Type IEC 320C-13
UPC 662620854861

Electrical Ratings

Amperage Rating 30/24 A
Current / Amperage Rating 30/24 A
Voltage Rating 250 V
Voltage Rating Description 250 V

Resources/Downloads