- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Cable
- Connectors
- Grounding & Bonding
-
Patch Cords
-
Patch Cords
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Full Size Enclosures
- Relay racks
- View All Racks and Enclosures Categories
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Pulling Grips
-
- Wire/Cable/Hose Management
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
-
Fittings
-
Fittings
- Industrial Location
-
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
-
Marine Products
-
Marine Products
- Wiring Devices
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Solutions
Take a Tour
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Featured Solutions -
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
-
Featured Solutions
-
Featured Solutions
- Copper
- Fiber
- Audio / Video
- Delivery
- Metals
- Wireless
- PowerHUBB
- Emergency Preparedness for Healthcare
-
-
-
Markets
Take a Tour of the Markets We Serve
No other company provides a broader range of products for every aspect of network connectivity. See our major markets and building types below.
Markets -
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
No other company provides a broader range of products for every aspect of network connectivity. See our major markets and building types below.
-
-
Markets
-
Markets
- Data Center
- Education
- Healthcare
- Government
-
-
- Company
-
Company
-
Company
- Company Information
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Cable
- Connectors
- Grounding & Bonding
-
Patch Cords
-
Patch Cords
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Full Size Enclosures
- Relay racks
- View All Racks and Enclosures Categories
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Pulling Grips
-
- Wire/Cable/Hose Management
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
-
Fittings
-
Fittings
- Industrial Location
-
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
-
Marine Products
-
Marine Products
- Wiring Devices
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Solutions
Take a Tour
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Featured Solutions -
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
-
Featured Solutions
-
Featured Solutions
- Copper
- Fiber
- Audio / Video
- Delivery
- Metals
- Wireless
- PowerHUBB
- Emergency Preparedness for Healthcare
-
-
-
Markets
Take a Tour of the Markets We Serve
No other company provides a broader range of products for every aspect of network connectivity. See our major markets and building types below.
Markets -
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
No other company provides a broader range of products for every aspect of network connectivity. See our major markets and building types below.
-
-
Markets
-
Markets
- Data Center
- Education
- Healthcare
- Government
-
-
- Company
-
Company
-
Company
- Company Information
-
- Products
- Electrical & Electronic
- Wire/Cable/Hose Management
- Wire Basket Tray
- Flat Tray
- Wire Basket Tray, 2" x 28" x 118", Flat, Pre-Galvanized
Wire Basket Tray, 2" x 28" x 118", Flat, Pre-Galvanized
Catalog ID: HBT0228S
Flat
Add to Project List
More Options
Product Details
General
Application | Straight Sections |
Construction | Fabricated |
Cover Type | No Cover |
EU RoHS Indicator | No |
Finish Type | Pre-Galvanized |
Item Type | Overhead |
Knockouts | None |
Material | Steel |
Sub Brand | Wire Basket Tray |
UPC | 783585416236 |
Dimensions
Cubic Capacity | 112 cu.in |
Depth | 2 in |
Dimensions | 118 in x 28 in x 2 in |
Height | 2 in |
Length | 118 in |
Straight Section Length | 118 in |
Width | 28 in |
Certifications and Compliance
Industry Standard(s) | UL Classified |
Non Hazardous Location | Non Hazardous |
Resources and Downloads
Catalog Page
Literature
Please wait, preparing to download your file.