text.skipToContent text.skipToNavigation

HBTINSM04

by Hubbell Premise Wiring 

Catalog ID: HBTINSM04

Wire Basket Tray, Overhead Tray, Accessories, Metal Inserts, 4" x 60", Steel, Pre-Galvanized

Standard Product

Product Details

General

Application 4" Wide X 60" Length
Construction Fabricated
Finish Type Pre-Galvanized
Item Type Insert Assembly
Material Steel
Type Flat
UPC 783585419152

Dimensions

Length 59 in
Width 4 in

Certifications and Compliance

Non Hazardous Location Non-Hazardous

Resources/Downloads