text.skipToContent text.skipToNavigation

CCPS1

by Hubbell Premise Wiring 

Catalog ID: CCPS1

Kellems Wire Management, Fiber Optic Cable Pulling Grips, OPTISOK Fiber Optic Pulling Tool, .125-.562"

  • Steel nose cone reduces snags and hang-ups
  • High strength multiweave mesh for positive holding power
  • Highly flexible mesh to follow the pulling path of the cable
Ring O.D.:.71" (1.803 cm), O/A Length: 28" (71.12 cm), Ring Thickness: .10" (.254 cm)

Product Details

General

Application General Cable Pulling
Approx Breaking Strength 30 lbs
Construction Woven
Load Capacity 30
Material Non-Metallic
Material - Mounting Hardware Non-Mounted
Series Fiber Optic
Style Pulling Grips
Type For Preterminated,Inside Plant Fiber Optic Cables and Bundles of Twisted Pair
UPC 783585342108

Conductor Related

Cable Diameter Range 0.125 in-0.562 in
Cable Size .125"-.562" (.318-1.427)
Cable Specification UL Listed Circuit Wire

Logistics

Carton Quantity 20

Resources/Downloads