text.skipToContent text.skipToNavigation

NP263BK

by Hubbell Premise Wiring 

Catalog ID: NP263BK

Wallplates and Box Covers, Wallplate, Nylon, 3-Gang, 3) Decorator, Black

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material
Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product Details

General

Application Protection against contact of live terminals and wiring. Provides finished look to installation.
Color Black
Construction Molded
Cutout 3) Decorator
EU RoHS Indicator Yes
Item Type Decorator Wallplates
Material Nylon
Material - Mounting Hardware Screw Mounting
Number of Gang(s) 3-Gang
Operating Temperature -40°Cto 85 °C
Orientation Vertical Mount
Size Standard
Style 3-Decorator
Type Decorator
UPC 883778102592

Dimensions

Display Size Standard Sized
Thickness 0.25
Weight 0.15 lb

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10