text.skipToContent text.skipToNavigation

NP266BK

by Hubbell Premise Wiring 

Catalog ID: NP266BK

Wallplates, Nylon, 6-Gang, 6) Decorator, Black

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place
Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product Details

General

Application Protection against contact of live terminals and wiring. Provides finished look to installation.
Color Black
Construction Molded
Cutout 6) Decorator
Item Type Screw Mount
Material Nylon
Material - Mounting Hardware Screw Mounting
Number of Gang(s) 6-Gang
Orientation Vertical Mount
Size Standard
Style 6-Decorator
Type Decorator
UPC 883778102837

Dimensions

Display Size Standard Sized
Thickness 0.06

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10