text.skipToContent text.skipToNavigation

NPJ262I

by Hubbell Premise Wiring 

Catalog ID: NPJ262I

Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 2-Gang, 2)Decorator, Gray

  • Reinforcement ribs for extra strength
  • Curved corners for improved aesthetics
  • High-impact, self-extinguishing nylon material
Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product Details

General

Application Protection against contact of live terminals and wiring. Provides finished look to installation.
Color Ivory
Construction Molded
Cutout 2) Decorator
Item Type Screw Mount
Material Nylon
Material - Mounting Hardware Screw Mounting
Number of Gang(s) 2-Gang
Orientation Vertical Mount
Size Mid-Size
Style 2-Decorator
Type Decorator
UPC 883778106781

Dimensions

Display Size Mid-Sized
Thickness 0.06

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 25