text.skipToContent text.skipToNavigation

NPJ82BK

by Hubbell Premise Wiring 

Catalog ID: NPJ82BK

Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 2-Gang, 2) Duplex, Black

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material
Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product Details

General

Application Protection against contact of live terminals and wiring. Provides finished look to installation.
Color Black
Construction Molded
Cutout 2) Duplex
Item Type Screw Mount
Material Nylon
Material - Mounting Hardware Screw Mounting
Number of Gang(s) 2-Gang
Orientation Vertical Mount
Size Mid-Size
Style 2-Duplex
Type Duplex
UPC 883778106491

Dimensions

Display Size Mid-Sized
Thickness 0.06

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 25