WBP_HBLST302I_PRODIMAGE
WBP_HBLST302I_PRODIMAGE
Discontinued

Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Snap-In, Duplex, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLST302I

MULTI-CONNECT Face Plate, Snap-In, Duplex

Standard Product

Product details

General

Application
In-Wall Delivery Systems
Color
Ivory
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Device Plate
Material
Non-Metallic
Material - Mounting Hardware
Snap-On
Number Of Outlets
Duplex
UPC
783585807355

Dimensions

Display Size
1-Gang

Logistics

Carton Quantity
10