MY LISTS
HUBBELL PREMISE WIRING
Image of FSPNMTRJ6 Fiber Optic Panel Adapter, MT-RJ, 12-Port, Loaded with 6 Multi Mode Duplex Adapters

Fiber Optic Panel Adapter, MT-RJ, 12-Port, Loaded with 6 Multi Mode Duplex Adapters

Brand: Hubbell Premise Wiring

Catalog ID: FSPNMTRJ6

FSP Adapter Panel, MT-RJ, 12-Port, Loaded with 6) Multi Mode Duplex Adapters.

  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Standard Product

General

Adapter Type

MT-RJ

Application

Interconnect

Catalog Number

FSPNMTRJ6

Color

Black

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620340166

Electrical Ratings

Insertion Loss

0.30 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

MT-RJ

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

6

Logistics

Carton Quantity

4