MY LISTS
HUBBELL PREMISE WIRING
Image of FHPSTF3MM Fiber Optic Pigtail, Riser, LC-OM4 Multi Mode, 3 Meter Length
Image of FHPSTF3MM Fiber Optic Pigtail, Riser, LC-OM4 Multi Mode, 3 Meter Length

Fiber Optic Pigtail, Riser, LC-OM4 Multi Mode, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: FHPSTF3MM

Fiber Optic Pigtail, Riser, LC-OM4 Multi Mode, 3 Meter Length

  • LC-OM4 Multi Mode
  • 3 Meter Length

Product details

General

Catalog Number

FHPSTF3MM

Color

Aqua

Connector Type

ST

UPC

662620363714

Dimensions

Length (Meters)

3 m

Conductor Related

Mode

OM4, MM

Logistics

Carton Quantity

50