MY LISTS
HUBBELL PREMISE WIRING
Image of OCSCA1X4P2 Fiber Optic Splittler 1:4 LGX 1x Format, SC/APC with Green ports, 0.2 dB loss
Image of OCSCA1X4P2 Fiber Optic Splittler 1:4 LGX 1x Format, SC/APC with Green ports, 0.2 dB loss

Fiber Optic Splittler 1:4 LGX 1x Format, SC/APC with Green ports, 0.2 dB loss

Brand: Hubbell Premise Wiring

Catalog ID: OCSCA1X4P2

  • 0.2 dB loss.

Product details

General

Adapter Type

SC/APC

Application

Passive Optical

Catalog Number

OCSCA1X4P2

Size

LGX x 1

Sub Brand

OptiChannel Fiber Optics

Type

Optical Splitter

UPC

662620670478

Conductor Related

Fiber Type

OS2, APC, SM

Number of Fibers

4

Certifications And Compliance

Industry Standard(s)

TIA

Logistics

Carton Quantity

5