WBP_HBTLB4BK_PRODIMAGE
WBP_HBTLB4BK_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 4" Tray, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTLB4BK

Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 4" Tray, Black

Standard Product

Product details

General

Application
For 4" Tray
Color
Black
Construction
Fabricated
EU RoHS Indicator
No
Item Type
L-Bracket
Material
Steel
Sub Brand
Wire Basket Tray
Type
L-Brackets
UPC
783585417653

Dimensions

Dimensions
4 in x 4 in x 4 in
Height
4 in
Length
4 in
Width
4 in

Certifications And Compliance

Non Hazardous Location
Non-Hazardous

Resources and downloads