MY LISTS
HUBBELL PREMISE WIRING
Image of HFCD1002R4
Image of HFCD1002R4
Image of HFCD1002R4
Image of HFCD1002R4
+2
Image of HFCD1002R4

HFCD1002R4

Brand: Hubbell Premise Wiring

Catalog ID: HFCD1002R4

Product details

General

Application

Data Tranmission

Attenuation

3.5/1.5 Db per Kilometer

Bandwidth

4000 bps

Cable Rating

Riser

Catalog Number

HFCD1002R4

Color

Aqua

Material - Jacket

PVC

Specifications

  • Armor - None
  • Cable Diameter in (mm) - 0.17 (4.4)
  • Cable Weight (lb/kft) - 12
  • Construction - Single Unit, Aramid Strength Member
  • Fiber Coating - 900 Micron PVC Tight Buffer

Sub Brand

Fiber Optics

Temperature Rating

-20 Degrees C to 70 Degrees C

Type

Cable

UPC

662620555508

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM4

Fiber Type

OM4, MM

Number of Fibers

2

Certifications And Compliance

Industry Standard(s)

TIA

Resources and downloads