MY LISTS
HUBBELL PREMISE WIRING
Image of HICPSS HI-IMPACT Consolidation Point Cabinet, NEMA 4X, Ttainless Steel, 12" H x 12" W x 8" D
Image of HICPSS HI-IMPACT Consolidation Point Cabinet, NEMA 4X, Ttainless Steel, 12" H x 12" W x 8" D

HI-IMPACT Consolidation Point Cabinet, NEMA 4X, Ttainless Steel, 12" H x 12" W x 8" D

Brand: Hubbell Premise Wiring

Catalog ID: HICPSS

HI-IMPACT Consolidation Point Cabinet, NEMA 4X, Ttainless Steel, 12" H x 12" W x 8" D

  • Ttainless Steel
  • 12" H x 12" W x 8" D

Product details

General

Application

High Impact Consolidation Point

Catalog Number

HICPSS

Compatibility

Hi-Impact Connectors

EU RoHS Indicator

No

Item Type

Wall Mounted Enclosures

Material

Stainless Steel

Material - Mounting Hardware

Surface

OEM Brand Name

Hubbell Premise Wiring

Type

Consolidation Point

UPC

662620853628

Dimensions

Thickness

0.0781

Certifications And Compliance

Industry Standard(s)

  • NEMA 4X
  • UL Listed