MY LISTS
HUBBELL PREMISE WIRING
Image of HLP06B NEXTFRAME Ladder Rack, Cable Retaining FencePost, 6", Black
Image of HLP06B NEXTFRAME Ladder Rack, Cable Retaining FencePost, 6", Black

NEXTFRAME Ladder Rack, Cable Retaining FencePost, 6", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLP06B

NEXTFRAME® Ladder Rack Cable Retaining FencePost, 6"

Product details

General

Catalog Number

HLP06B

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Material

9.7 in

Specifications

  • Construction - Tubing
  • Finish - Black
  • Gauge - 16
  • Material - Steel

Type

Cable Retainers

UPC

662620819914

Dimensions

Width

6 in

Certifications And Compliance

Nema Rating

Heavy Duty

Logistics

Carton Quantity

10

Pallet Quantity

1470

Resources and downloads