MY LISTS
HUBBELL PREMISE WIRING
Image of IDF42 REBOX® Commercial Cabinet, 42" H x 24.2" W x 10" D, Light Gray, Unloaded
Image of IDF42 REBOX® Commercial Cabinet, 42" H x 24.2" W x 10" D, Light Gray, Unloaded

REBOX® Commercial Cabinet, 42" H x 24.2" W x 10" D, Light Gray, Unloaded

Brand: Hubbell Premise Wiring

Catalog ID: IDF42

REBOX® Commercial Cabinet, 42" H x 24.2" W x 10" D, Light Gray, Unloaded

  • REBOX® Commercial Cabinet
  • 42" H x 24.2" W x 10" D
  • Light Gray
  • Unloaded

6-Unit

Product details

General

Catalog Number

IDF42

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material - Mounting Hardware

Standard

OEM Brand Name

Hubbell Premise Wiring

Type

User-Configurable

UPC

662620827995

Dimensions

Cubic Capacity

11424 cu.in

Depth

10

Height

42 in

Thickness

0.0625

Width

27.2 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1