HUBBELL PREMISE WIRING
Image of VS73 Rack, Vertical Channel, 7' x 3.25", Black
Image of VS73 Rack, Vertical Channel, 7' x 3.25", Black

Rack, Vertical Channel, 7' x 3.25", Black

Brand: Hubbell Premise Wiring

Catalog ID: VS73

Rack, Vertical Channel, 7' x 3.25"

Product details

General

Catalog Number

VS73

Color

EU RoHS Indicator

Yes

Item Type

Cable Management

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Finish - Black Powder Coated
  • Gauge - 16
  • Material - Steel

UPC

662620200675

Dimensions

Thickness

0.0781

Width

3 in

Certifications And Compliance

Industry Standard(s)

Packaged To Meet Telcordia GR-63-Core

Logistics

Carton Quantity

1

Resources and downloads