HUBBELL PREMISE WIRING
Image of PT2X2BL 2x2 Flush Duplex Series, Complete Unit, Black
Image of PT2X2BL 2x2 Flush Duplex Series, Complete Unit, Black
Image of PT2X2BL 2x2 Flush Duplex Series, Complete Unit, Black
Image of PT2X2BL 2x2 Flush Duplex Series, Complete Unit, Black

2x2 Flush Duplex Series, Complete Unit, Black

Brand: Hubbell Premise Wiring

Catalog ID: PT2X2BL

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, 2x2 Flush Duplex Series, Complete Unit, Black

  • Complete 3" Fire-Rated Poke-Through
  • Prewired 20A Duplex Receptacle
  • (2) Installed Cat 6 Hubbell Xcelerator Jacks
  • Non-metallic Cover with Painted Aluminum Flange
  • Includes Junction Box

General

Application - For Use On

Carpet

Catalog Number

PT2X2BL

Color

EU RoHS Indicator

Finish Type

Black

Item Type

3" Fire-Rated Poke Through Component

Knockouts

Duplex Flip Covers

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(1) Prewired 20A Duplex Receptacle; (2) Installed Cat 6 Jacks

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Flush thermoplastic cover with painted aluminum flange
  • Floor thickness - 2 1/4 to 7 in. (57.2 to 177.8)
  • Mounting - 3 in. (76.2) cored concrete diameter through hole

Style

FRPT - Complete Kits

UPC

783585531878

Dimensions

Weight

2.95 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Knockouts

Duplex Flip Covers

Number Of Outlets

(1) Prewired 20A Duplex Receptacle; (2) Installed Cat 6 Jacks

Logistics

Carton Quantity

1

Pallet Quantity

55