HUBBELL PREMISE WIRING
Image of S1R4PPT 4" Pre-Pour Tube
Image of S1R4PPT 4" Pre-Pour Tube

4" Pre-Pour Tube

Brand: Hubbell Premise Wiring

Catalog ID: S1R4PPT

Fire Rated Poke Throughs, Recessed, Flush, 4" Pre-Pour Tube

  • For Use in Poured Concrete
  • 4" Diameter
  • Single Use
  • Includes Necessary Mounting Hardware

Standard Product

General

Accessory Type

Pre-pour Tube

Application

4" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R4PPT

Color

White

Finish Type

Natural

Item Type

4" Recessed Fire-Rated Poke-Through Components

Material

Composite

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

  • 4" Core Hole
  • 4" Core Hole

Size

Standard Sized Product

Sub Brand

SystemOne Recessed

Type

4" Recessed Rated Poke Through Accessories

UPC

783585446226

Dimensions

Size

Standard Sized Product

Weight

2 lb

Logistics

Carton Quantity

1