
Brand: Hubbell Premise Wiring
Catalog ID: 15N6P1
Standard Product
Application
15 Pin to 8 Pin Connector, Angled 90
Catalog Number
15N6P1
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Temperature Rating
Per TIA
Type
VGA
UPC
662620291550
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
100