HUBBELL PREMISE WIRING
Image of NSOBOX14DL Cabinets, Net Select, Hinged Door Only, With Latch and Vent
Discontinued

Cabinets, Net Select, Hinged Door Only, With Latch and Vent

Brand: Hubbell Premise Wiring

Catalog ID: NSOBOX14DL

Cabinets, Net Select, Hinged Door Only, With Latch and Vent

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

General

Catalog Number

NSOBOX14DL

EU RoHS Indicator

Yes

Item Type

OEM Brand Name

Hubbell Premise Wiring

Size

14"

Specifications

  • Depth - 0.52” (15)
  • Finish - White, powder coat
  • Height - 15.55” (395)
  • Material - 20-18 gauge steel
  • Width - 15.65” (398)

Type

Vented Door

UPC

883778504440

Dimensions

Size

14"

Thickness

0.0781

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed