HUBBELL PREMISE WIRING
Image of C5ERPOR Cable, Cat5E, Plenum Rated, 300MHz, Relex, Orange
Discontinued

Cable, Cat5E, Plenum Rated, 300MHz, Relex, Orange

Brand: Hubbell Premise Wiring

Catalog ID: C5ERPOR

Cable, SPEEDGAIN, Category 5e, Plenum/REELEX, Orange

  • Category 5e
  • Plenum/REELEX
  • Orange

UTP

General

Application

Plenum

Catalog Number

C5ERPOR

Data Transfer Rate

1GbE

EU RoHS Indicator

Yes

Item Type

Material - Jacket

Low Smoke PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620287980

Electrical Ratings

Impedance

100

Conductor Related

Conductor Type

Solid Bare Copper

Nema Color

Orange

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Data Transfer Rate

1GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

1000