
Brand: Hubbell Premise Wiring
Catalog ID: HPWCVFOR8
Velcro Fastener
Application
Cable Management
Catalog Number
HPWCVFOR8
Color
Orange
EU RoHS Indicator
Yes
Item Type
Lock Mechanism
Hook & Loop
Material
Nylon
OEM Brand Name
Hubbell Premise Wiring
Specifications
Material - Velcro
Tensile Strength
450 lb.
Type
Velcro Cable Ties
UPC
662620820644
Thickness
0.05
Width
0.75 in
EU RoHS Indicator
Yes
Tensile Strength
450 lb.
Carton Quantity
12