HUBBELL PREMISE WIRING
Image of HPWWB1U4 Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 1.75" H x 4" D
Discontinued

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 1.75" H x 4" D

Brand: Hubbell Premise Wiring

Catalog ID: HPWWB1U4

Wall Mount Bracket, Bottom Hinged, 1.75"H x 4" D

  • Bottom hinging allows flip down access to rear of components
  • Multiple cable management tie-off points
  • Jumbo openings in the rear allow for cable routing

Bracket Hinge

General

Application

Horizontal Organizer

Catalog Number

HPWWB1U4

Item Type

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Type

Bracket, Bottom Hinged

UPC

662620807676

Dimensions

Height

1.75 in

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern