HUBBELL PREMISE WIRING
Image of HPWWB2U8 Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 3.5" H x 8" D
Discontinued

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 3.5" H x 8" D

Brand: Hubbell Premise Wiring

Catalog ID: HPWWB2U8

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 3.5" H x 8" D

  • Bottom hinging allows flip down access to rear of components
  • Multiple cable management tie-off points
  • Jumbo openings in the rear allow for cable routing

Bracket Hinge

General

Application

Horizontal Organizer

Catalog Number

HPWWB2U8

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Type

Bracket, Bottom Hinged

UPC

662620807737

Dimensions

Height

3.5 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern