
Brand: Hubbell Premise Wiring
Catalog ID: C6RRB
UTP
Application
Riser
Cable Rating
Riser
Catalog Number
C6RRB
Data Transfer Rate
1GbE, Limited 10GbE
EU RoHS Indicator
Yes
Item Type
Material - Jacket
Low Smoke PVC
OEM Brand Name
Hubbell Premise Wiring
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
Type
UTP
UPC
662620201474
Capacitance
5.6 nF/100 Meters @ 1 kHz
Impedance
100
Conductor Type
Solid Bare Copper
Nema Color
Blue
Pairs Or Conductor
4-Pair
EU RoHS Indicator
Yes
Data Transfer Rate
1GbE, Limited 10GbE
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
Carton Quantity
1000