HUBBELL PREMISE WIRING
Cable, SPEEDGAIN« Category 5E, Riser/REELEX, Gray
Image of C5EPRRGY Cable, SPEEDGAIN« Category 5E, Riser/REELEX, Gray
Discontinued

Cable, SPEEDGAIN« Category 5E, Riser/REELEX, Gray

Brand: Hubbell Premise Wiring

Catalog ID: C5EPRRGY

Cable, SPEEDGAIN« Category 5E, Riser/REELEX, Gray

  • Riser/REELEX
  • Gray

UTP

General

Application

Riser

Cable Rating

Riser

Catalog Number

C5EPRRGY

Data Transfer Rate

1GbE

EU RoHS Indicator

Yes

Item Type

Material - Jacket

PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Type

UTP

UPC

662620201306

Electrical Ratings

Impedance

100

Conductor Related

Conductor Type

Solid Bare Copper

Nema Color

Gray

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Data Transfer Rate

1GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

1000