HUBBELL PREMISE WIRING
CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Gray Powder Coat Finish
Image of CFBS1R8CVRGRY CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Gray Powder Coat Finish
Image of CFBS1R8CVRGRY CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Gray Powder Coat Finish

CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Gray Powder Coat Finish

Brand: Hubbell Premise Wiring

Catalog ID: CFBS1R8CVRGRY

Concrete Floorboxes, Recessed, CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Gray Powder Coat Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Standard Product

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R8CVRGRY

Color

Gray Powder Paint

Construction

Cast

Construction Material - Main

Steel

Cover Shape

Round

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

  • (3) Screw Mount
  • (3) Screw Mount

Number of Gang(s)

2-Gang

Size

Standard Sized Product

Sub Brand

Concrete Floor Boxes

Type

8" Round Recessed Floor Box Cover

Type of Use

Carpet

Typical Application

Carpet

UPC

783585459516

Dimensions

Length

7.5 in

Size

Standard Sized Product

Weight

2.35 lb

Width

9.5 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

UL 514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10

Pallet Quantity

150