HUBBELL PREMISE WIRING
CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Nickel Plated Finish
Image of CFBS1R8CVRNKL CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Nickel Plated Finish
Image of CFBS1R8CVRNKL CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Nickel Plated Finish

CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Nickel Plated Finish

Brand: Hubbell Premise Wiring

Catalog ID: CFBS1R8CVRNKL

Concrete Floorboxes, Recessed, CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Nickel Plated Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover with Two Large Cable Egress Doors

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R8CVRNKL

Color

Plated Satin Nickel

Construction

Cast Aluminum

Cover Shape

Round

Cover Type

Round

Finish Type

Nickel

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

  • (3) Screw Mount
  • (3) Screw Mount

Number of Gang(s)

2-Gang

Product Family

Recessed - CFB Series;Recessed Round - RAF Series

Size

6-Gang;10-Gang

Type

8" Round Recessed Floor Box Cover

Type of Use

Carpet

Typical Application

Carpet

UPC

783585527956

Dimensions

Length

7.5 in

Size

6-Gang;10-Gang

Weight

2.45 lb

Width

9.5 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

1

Pallet Quantity

180