HUBBELL PREMISE WIRING
Copper Solutions, Cable, Cat6 Enhanced, Riser Rated, Spool, Orange
Image of C6ESROR Copper Solutions, Cable, Cat6 Enhanced, Riser Rated, Spool, Orange
Discontinued

Copper Solutions, Cable, Cat6 Enhanced, Riser Rated, Spool, Orange

Brand: Hubbell Premise Wiring

Catalog ID: C6ESROR

Cable, NEXTSPEED 6E/550MHz, Riser/Spool, Orange

  • Riser/Spool
  • Orange

UTP

General

Application

Riser

Catalog Number

C6ESROR

Data Transfer Rate

1GbE, Limited 10GbE

EU RoHS Indicator

Yes

Item Type

Material - Jacket

PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620288000

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Type

Solid Bare Copper

Nema Color

Orange

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Data Transfer Rate

1GbE, Limited 10GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

2000