
Brand: Hubbell Premise Wiring
Catalog ID: C6ASRGN
UTP
Application
Riser
Catalog Number
C6ASRGN
Data Transfer Rate
10GbE
EU RoHS Indicator
No
Item Type
Material - Jacket
PVC
OEM Brand Name
Hubbell Premise Wiring
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
UPC
662620202013
Capacitance
5.6 nF/100 Meters @ 1 kHz
Impedance
100
Conductor Type
Solid Bare Copper
Nema Color
Green
Pairs Or Conductor
4-Pair
EU RoHS Indicator
No
Data Transfer Rate
10GbE
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
Carton Quantity
1000