

Brand: Hubbell Premise Wiring
Catalog ID: KPORTGY
Standard Product
Catalog Number
KPORTGY
Color
Gray
Construction
Molded
Cover Type
Specific to Non-Metallic Raceway
Item Type
Raceway Box Plates
Material
Non-Metallic
Number of Gang(s)
1-Gang
Product Family
PT1;PP1;PL1;Non Metallic PlugTrak;PW1;PW2;PB2;PB3;PS3
Style
ORTRONICS Bezel
Type
Cover Plates
UPC
783585262987
Weight
0.05 lb
Non Hazardous Location
Non-Hazardous
Number of Gang(s)
1-Gang
Carton Quantity
20