HUBBELL PREMISE WIRING
Image of HBLTL319SGY Data and Telephone, Modular Face Plate, 1.40" Opening, Screw Type, Gray
Discontinued

Data and Telephone, Modular Face Plate, 1.40" Opening, Screw Type, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBLTL319SGY

Data and Telephone, Modular Face Plate, 1.40" Opening, Screw Type

  • 1.40" Opening
  • Screw Type

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLTL319SGY

Color

Gray

EU RoHS Indicator

No

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

1.60" Opening

UPC

783585503530

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number Of Outlets

1.60" Opening

Logistics

Carton Quantity

10