HUBBELL PREMISE WIRING
Image of HBLTL318SGY Data and Telephone, Modular Face Plate, 1.60"Opening, Screw Type, Gray
Discontinued

Data and Telephone, Modular Face Plate, 1.60"Opening, Screw Type, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBLTL318SGY

Data and Telephone, Modular Face Plate, 1.60"Opening, Screw Type, Gray

  • 1.60"Opening
  • Screw Type
  • Gray

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLTL318SGY

Color

Gray

EU RoHS Indicator

No

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

1.60" Opening

UPC

783585503493

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number Of Outlets

1.60" Opening

Logistics

Carton Quantity

10