HUBBELL PREMISE WIRING
Image of HBLTL318I Data and Telephone, Modular Face Plate, Ortronics TJ Series, Black
Discontinued

Data and Telephone, Modular Face Plate, Ortronics TJ Series, Black

Brand: Hubbell Premise Wiring

Catalog ID: HBLTL318I

Data and Telephone, Modular Face Plate, Ortronics TJ Series

Ortronics TJ Series

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLTL318I

Color

Ivory

EU RoHS Indicator

No

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

1.60" Opening

UPC

783585503691

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number Of Outlets

1.60" Opening

Logistics

Carton Quantity

10