HUBBELL PREMISE WIRING
Data Housing Hardware, OFPPL Bracket, ST-Style Single Mode/Multi Mode (2), Light Almond/Office White
Image of OFPBST2 Data Housing Hardware, OFPPL Bracket, ST-Style Single Mode/Multi Mode (2), Light Almond/Office White
Discontinued

Data Housing Hardware, OFPPL Bracket, ST-Style Single Mode/Multi Mode (2), Light Almond/Office White

Brand: Hubbell Premise Wiring

Catalog ID: OFPBST2

Data Housing Hardware, OFPPL Bracket, ST-Style Single Mode/Multi Mode (2), Light Almond/Office White

  • Comes With 2 ST Couplers
  • SC Duplex And LC Quad Connectors Mount Directly To The OFPPL Base

Loaded W/2 ST Fiber Adapters

General

Application

Surface Mount Multimedia

Catalog Number

OFPBST2

Color

EU RoHS Indicator

Yes

Item Type

iSTATION AMO and OFPPL Multimedia Boxes

Material

Composite

OEM Brand Name

Hubbell Premise Wiring

UPC

662620807508

Dimensions

Depth

0.3 in

Width

3.5 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

20