MY LISTS
HUBBELL PREMISE WIRING
Image of WSBE11SV Delivery Systems, Work Surface Boxes, Table Mount, 1) Power, 1) Data, Silver
Discontinued

Delivery Systems, Work Surface Boxes, Table Mount, 1) Power, 1) Data, Silver

Brand: Hubbell Premise Wiring

Catalog ID: WSBE11SV

Delivery Systems, Work Surface Boxes, Table Mount, 1) Power, 1) Data, Silver

Lab benches and computer stations often require convenience power and data services for user interface. These two modules offer several configurations that can mount to table edges, above or below the surface.

  • Table Mount
  • 1) Power
  • 1) Data

Standard Product

Product details

General

Application - For Use On

Work Surface Mount

Catalog Number

WSBE11SV

Color

Silver

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Work Surface Mount

Material - Mounting Hardware

Furniture Mount

Specifications

Dimensions - 3.57"L x 2.19"W x 2.50"H

Type

Boxes

UPC

783585315232

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable

Resources and downloads

Specifications