HUBBELL PREMISE WIRING
Image of FCR2U9SPL FCR Series Fiber Optic Rack Mount Enclosure, 2U, 9 FSP Panel, Unloaded, With Lock
Discontinued

FCR Series Fiber Optic Rack Mount Enclosure, 2U, 9 FSP Panel, Unloaded, With Lock

Brand: Hubbell Premise Wiring

Catalog ID: FCR2U9SPL

Fiber Optic, Rack Mount Panel, 2-Unit,9) FSP Panel, Unloaded, With Lock.

  • 2-Unit
  • 9) FSP Panel
  • Unloaded
  • With Lock.

General

Adapter Type

FSP Panel

Catalog Number

FCR2U9SPL

Enclosure Type

Number Of Ports

216

Style

Unloaded

UPC

662620237480

Operational

Adapter Type

FSP Panel

Configuration

Number Of Ports

216