HUBBELL PREMISE WIRING
Image of FCR4U12SPVL FCR Series Fiber Optic Rack Mount Enclosure, 4U, 12 FSP Panel, Unloaded, Vertical
Discontinued

FCR Series Fiber Optic Rack Mount Enclosure, 4U, 12 FSP Panel, Unloaded, Vertical

Brand: Hubbell Premise Wiring

Catalog ID: FCR4U12SPVL

Fiber Optic, Rack Mount Panel, 4-Unit,12) FSP Panel, Unloaded, vertical.

  • 4-Unit
  • 12) FSP Panel
  • Unloaded
  • vertical.

General

Adapter Type

FSP Panel

Catalog Number

FCR4U12SPVL

Enclosure Type

Number Of Ports

288

Style

Unloaded

UPC

662620246130

Operational

Adapter Type

FSP Panel

Configuration

Number Of Ports

288