
Brand: Hubbell Premise Wiring
Catalog ID: FCW4SPGSA
4 FSP Series Panel Capacity, GSA
Application
FCW Wall Mount Cabinet, Double Door
Catalog Number
FCW4SPGSA
Color
Black
Compatibility
FSP-Series Panels
EU RoHS Indicator
Yes
Item Type
Material
CRS
Material - Mounting Hardware
Wall, Stud
Number Of Ports
96
OEM Brand Name
Hubbell Premise Wiring
Style
Unloaded, 4 LGX Panels
Type
Wall Mount Enclosure
UPC
662620243047
Cubic Capacity
1307.9 cu.in
Depth
16.4 in
Height
5.5 in
Thickness
0.0625
Width
14.5 in
Cable Entry
Top/Bottom
EU RoHS Indicator
Yes
Compatibility
FSP-Series Panels
Number Of Ports
96