
Brand: Hubbell Premise Wiring
Catalog ID: FCW4SPC
4 FSP Series Panel Capacity
Application
FCW Wall Mount Cabinet, Double Door, Fiber Interconnect
Catalog Number
FCW4SPC
Color
Black
Compatibility
FSP-Series Panels
EU RoHS Indicator
Yes
Item Type
Material
Cold Rolled Steel
Material - Mounting Hardware
Wall, Stud
Type
Wall Mount Enclosore
UPC
662620670423
Depth
3.26 in
Height
12 in
Thickness
0.0625
Cable Entry
Top/Bottom
EU RoHS Indicator
Yes
Industry Standard(s)
Compatibility
FSP-Series Panels