Brand: Hubbell Premise Wiring
Catalog ID: FCW4SPRDGSA
Standard Product
Application
FCW Wall Mount Cabinet, Double Door, Red
Catalog Number
FCW4SPRDGSA
Color
Red
Compatibility
FSP-Series Panels
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Wall, Stud
Number Of Ports
96
OEM Brand Name
Hubbell Premise Wiring
Style
Unloaded, 4 LGX Panels
Type
Wall Mount Enclosure
UPC
662620243054
Cubic Capacity
1307.9 cu.in
Depth
16.4 in
Height
5.5 in
Thickness
0.0625
Width
14.5 in
Cable Entry
Top/Bottom
EU RoHS Indicator
Yes
Industry Standard(s)
Compatibility
FSP-Series Panels
Number Of Ports
96